SD1 Error |
Error No |
Refer to keysightSD1.py for Definition. |
---|---|---|
SD_Error.OPENING_MODULE | -8000 | Opening module |
SD_Error.CLOSING_MODULE | -8001 | Closing module |
SD_Error.OPENING_HVI | -8002 | Opening HVI |
SD_Error.CLOSING_HVI | -8003 | Closing HVI |
SD_Error.MODULE_NOT_OPENED | -8004 | Module not opened |
SD_Error.MODULE_NOT_OPENED_BY_USER | -8005 | Module not opened by user |
SD_Error.MODULE_ALREADY_OPENED | -8006 | Module already opened |
SD_Error.HVI_NOT_OPENED | -8007 | HVI not opened, see SD1 commands:
assignHardwareWithIndexAndSerialNumber()
assignHardwareWithIndexAndSlot() assignHardwareWithUserNameAndSerialNumber() assignHardwareWithUserNameAndSlot() assignHardwareWithUserNameAndModuleID() compile() compilationErrorMessage() getNumberOfModules() getModuleIndex() getModuleByIndex() getModuleByName() load() pause() readIntegerConstantWithIndex() readIntegerConstantWithUserName() readDoubleConstantWithIndex() readDoubleConstantWithUserName() reset() resume() start() stop() writeIntegerConstantWithIndex() writeIntegerConstantWithUserName() writeDoubleConstantWithIndex() writeDoubleConstantWithUserName() |
SD_Error.INVALID_OBJECTID | -8008 | Invalid objectID |
SD_Error.INVALID_MODULEID | -8009 | Invalid moduleID, see getType() . |
SD_Error.INVALID_MODULEUSERNAME | -8010 | Invalid moduleUsername |
SD_Error.INVALID_HVIID | -8011 | Invalid HVIID |
SD_Error.INVALID_OBJECT | -8012 | Invalid object |
SD_Error.INVALID_NCHANNEL | -8013 | Invalid channelNumber |
SD_Error.BUS_DOES_NOT_EXIST | -8014 | Bus does not exist |
SD_Error.BITMAP_ASSIGNED_DOES_NOT_EXIST | -8015 | Any input assigned to the bitMap does not exist |
SD_Error.BUS_INVALID_SIZE | -8016 | Input size does not fit on this bus |
SD_Error.BUS_INVALID_DATA | -8017 | Input data does not fit on this bus |
SD_Error.INVALID_VALUE | -8018 | Invalid value, see newFromArrayDouble() . |
SD_Error.CREATING_WAVE | -8019 | Creating waveform |
SD_Error.NOT_VALID_PARAMETERS | -8020 | Invalid parameters |
SD_Error.AWG | -8021 | AWG failed |
SD_Error.DAQ_INVALID_FUNCTIONALITY | -8022 | DAQ invalid functionality |
SD_Error.DAQ_POOL_ALREADY_RUNNING | -8023 | DAQ buffer pool is already running |
SD_Error.UNKNOWN | -8024 | Unknown error |
SD_Error.INVALID_PARAMETERS | -8025 | Invalid parameters, see FFT() . |
SD_Error.MODULE_NOT_FOUND | -8026 | Module not found |
SD_Error.DRIVER_RESOURCE_BUSY | -8027 | Driver resource busy |
SD_Error.DRIVER_RESOURCE_NOT_READY | -8028 | Driver resource not ready |
SD_Error.DRIVER_ALLOCATE_BUFFER | -8029 | Driver cannot allocate buffer |
SD_Error.ALLOCATE_BUFFER | -8030 | Cannot allocate buffer |
SD_Error.RESOURCE_NOT_READY | -8031 | Resource not ready |
SD_Error.HARDWARE | -8032 | Hardware error |
SD_Error.INVALID_OPERATION | -8033 | Invalid operation |
SD_Error.NO_COMPILED_CODE | -8034 | No compiled code in the module |
SD_Error.FW_VERIFICATION | -8035 | Firmware verification failed |
SD_Error.COMPATIBILITY | -8036 | Compatibility error |
SD_Error.INVALID_TYPE | -8037 | Invalid type |
SD_Error.DEMO_MODULE | -8038 | Demo module |
SD_Error.INVALID_BUFFER | -8039 | Invalid buffer |
SD_Error.INVALID_INDEX | -8040 | Invalid index |
SD_Error.INVALID_NHISTOGRAM | -8041 | Invalid histogram number |
SD_Error.INVALID_NBINS | -8042 | Invalid number of bins |
SD_Error.INVALID_MASK | -8043 | Invalid mask |
SD_Error.INVALID_WAVEFORM | -8044 | Invalid waveform |
SD_Error.INVALID_STROBE | -8045 | Invalid strobe |
SD_Error.INVALID_STROBE_VALUE | -8046 | Invalid strobe value |
SD_Error.INVALID_DEBOUNCING | -8047 | Invalid debouncing |
SD_Error.INVALID_PRESCALER | -8048 | Invalid prescaler |
SD_Error.INVALID_PORT | -8049 | Invalid port |
SD_Error.INVALID_DIRECTION | -8050 | Invalid direction |
SD_Error.INVALID_MODE | -8051 | Invalid mode |
SD_Error.INVALID_FREQUENCY | -8052 | Invalid frequency |
SD_Error.INVALID_IMPEDANCE | -8053 | Invalid impedance |
SD_Error.INVALID_GAIN | -8054 | Invalid gain |
SD_Error.INVALID_FULLSCALE | -8055 | Invalid full scale |
SD_Error.INVALID_FILE | -8056 | Invalid file |
SD_Error.INVALID_SLOT | -8057 | Invalid slot |
SD_Error.INVALID_NAME | -8058 | Invalid name |
SD_Error.INVALID_SERIAL | -8059 | Invalid serial number |
SD_Error.INVALID_START | -8060 | Invalid start |
SD_Error.INVALID_END | -8061 | Invalid end |
SD_Error.INVALID_CYCLES | -8062 | Invalid cycles |
SD_Error.HVI_INVALID_NUMBER_MODULES | -8063 | Invalid number of modules on HVI |
SD_Error.DAQ_P2P_ALREADY_RUNNING | -8064 | DAQ P2P is already running |
SD_Error.OPEN_DRAIN_NOT_SUPPORTED | -8065 | Open drain not supported |
SD_Error.CHASSIS_PORTS_NOT_SUPPORTED | -8066 | Chassis port not supported |
SD_Error.CHASSIS_SETUP_NOT_SUPPORTED | -8067 | Chassis setup not supported |
SD_Error.OPEN_DRAIN_FAILED | -8068 | Open drain failed |
SD_Error.CHASSIS_SETUP_FAILED | -8069 | Chassis setup failed |
SD_Error.INVALID_PART | -8070 | Invalid part |
SD_Error.INVALID_SIZE | -8071 | Invalid size |
SD_Error.INVALID_HANDLE | -8072 | Invalid handle |